DLPU048E August 2016 – July 2024
This command sets the image flip orientation of the displayed image. This command is not applied until a source change is requested. Refer to Section 5.1.6 for more information on performing an image flip.
Write Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
1 | 7:2 | Reserved |
1 | Short Axis Image Flip 0x0: Image not flipped 0x1: Image flipped | |
0 | Long Axis Image Flip 0x0: Image not flipped 0x1: Image flipped |