DLPU058A September 2017 – February 2019 DLP3010 , DLPA3000 , DLPC3433 , DLPC3438
INSTALLED CONNECTORS/HEADERS | DESCRIPTION | |||
---|---|---|---|---|
J1 | MSP430 JTAG Programming interface connector | |||
J2 | Connector for DSI interface (not installed by default) | |||
J3 | Connector for HDMI input | |||
J4 | 60-pin connector for DLP LightCrafter Display board | |||
J5 | Header for 5-V DC power (not installed by default) | |||
J6 | Connector for 19-V external power supply interface | |||
J6a | Header for EDID programming (not installed by default) | |||
J7 | Connector for the I2C interface (DevaSys box, not installed by default) | |||
J8 | Header for 5-V DC power (used for LED cooling fans) | |||
J10 | Connector for USB cable | |||
SW1 | I2C communication (not installed by default) | |||
SW2 | Projector ON/OFF Switch |