DLPU058A September   2017  – February  2019 DLP3010 , DLPA3000 , DLPC3433 , DLPC3438

 

  1.   DLP® LightCrafter Display 3010 EVM Gen2 User's Guide
    1.     Trademarks
    2. 1 DLP® LightCrafter™ Display 3010 EVM Gen2 Overview
    3. 2 Safety Instructions
    4. 3 Applicable Documents
    5. 4 What is in the DLP LightCrafter Display 3010 EVM?
    6. 5 Light Engine
    7. 6 Quick-Start Procedure
    8. 7 Circuit Description
      1. 7.1 Connectors and Switches on Main Board
      2. 7.2 Connectors on DLP LightCrafter Display Board
    9. 8 EVM Setup
  2.   Revision History

Light Engine

The optical engine in the EVM is developed by eProtech and is production ready.

    The light engine consists of the following components:

  • DLP3010 (0.3-inch 720p DMD)
  • OSRAM red, green and blue LED
  • This light engine interfaces with the EVM using DMD pin mapping Option 1. Please refer to the DLPC3433 and DLPC3438 datasheet for more information about the DMD interface.

Table 1. Optical Engine Specifications

PARAMETER MIN TYP MAX UNIT
Brightness at Red 4.5-A / Green 6-A / Blue 6-A LED Current 235 Lm
Red LED Current 4.5 A
Green / Blue LED Current 6 A
Brightness Uniformity 75%
Throw Ratio 1.2
Offset 100%
Focus Range 5 50 inch
Image Diagonal Size 5 50 inch
DLP3010 package_update.gifFigure 3. Optical Engine