DLPU078A july 2019 – may 2023 DLP230NP , DLPC3436
Table 3-104 describes the write parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
Bit | Type | Description |
---|---|---|
7-3 | R |
Reserved |
2-0 | W |
Clock Stretch Value (Range is 0 to 7). The clock period equals: 2 × (Clock Stretch Value+1). |
The DAC Clock Generator function generates a 50% duty cycle clock signal for driving the external digital to analog converter (DAC). The LSB of this configuration parameter represents the DAC input clock period so a DAC output clock period of 2 (high+low) to 16 times the DAC input clock period is supported.
This command is applied to the default axis or the one most recently selected via the Write Actuator Configuration Select command.