DLPU078A july 2019 – may 2023 DLP230NP , DLPC3436
This command is used to read the state of the stepped/fixed output invert function for the default coil or the coil most recently selected via the Write Actuator Configuration (A2h).