DLPU078A july 2019 – may 2023 DLP230NP , DLPC3436
Table 3-99 describes the return parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | Number of Segments (Range is 2 to 255) |
This command is associated with the default voice coil or the one most recently selected via the Write Actuator Configuration Select command.