DLPU078A july 2019 – may 2023 DLP230NP , DLPC3436
Table 3-42 describes the return parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | Reserved |
Byte 2 | Reserved |
Byte 3 | See below |
MSB | Byte 3 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
Bit | Type | Description |
---|---|---|
7-4 | R |
Reserved |
3-0 | R |
Pixel Map Mode 1h = Mode #1 2h = Mode #2 3h = Mode #3 4h = Mode #4 5h = Mode #5 6h = Mode #6 7h = Mode #7 8h = Mode #8 |