DLPU078A july 2019 – may 2023 DLP230NP , DLPC3436
Table 3-126 describes the return parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
Bit | Type | Description |
---|---|---|
7-2 | R |
Reserved |
1 | R |
Actuator Stepped Output Invert Enable 0h = Disable (Stepped output is not inverted) 1h = Enable (Stepped output is inverted) |
0 | R |
Actuator Fixed Output Invert Enable 0h = Disable (Fixed output is not inverted) 1h = Enable (Fixed output is inverted) |