This guide provides details of the software interface requirements for a DLPC7540 controller-based system. This description includes the communication protocol, initialization, default settings, common use cases, and command descriptions.
All trademarks are the property of their respective owners.
This guide provides details of the software interface requirements for a DLPC7540 controller-based system as part of the software revision v5.0. This description includes the communication protocol, initialization, default settings, common use cases and command descriptions.
Figure 1-1 shows a typical projector system using DLPC7540 controller that includes external power management IC and the .47 4K HSSI DMD.
CCA - Color coordinate adjustment
CFI - Common flash interface
CSC - Color space conversion
DB – Dynamic black
DLPC – DLP controller
DMD - Digital Micromirror Device
HSG - Hue saturation gain
SFG – Solid field generator
GPIO – General purpose input/output
LUT - Lookup table
PWM – Pulse width modulation
SSI - Solid state illumination
TPG - Test pattern generator