DLPU105 March 2021 DLP471TP , DLPC6540
PRODUCTION DATA
Anhua developed the optical engine in the EVM and is production ready. The light engine consists of the following components:
Parameter | MIN | TYP | MAX | UNIT |
---|---|---|---|---|
Brightness at 4-A RGB LED Current | 500 | lm | ||
RGB LED Current | 4 | A | ||
Brightness Uniformity | 85% | |||
Throw Ratio | 1.2 | |||
Offset | 100% | |||
Focusable Diagonal Image Size | 60 | 120 | inch |