DLPU106A March 2021 – October 2021 DLP3021-Q1
Follow these steps to properly supply power to the EVM:
Connect the input power cable to a power supply that meets input power specifications defined in Section 2.3.1. A 12-V supply with a 0.5-A limit is recommended for out-of-box evaluation. The red cable for the V+ terminal and black cable for the V– terminal.
Set the operation mode switches to the Local Host Control operating mode as defined in Section 2.2.1. The EVM is already flash programmed with TI demo image/video content when shipped for out-of-box evaluation.
Turn on the supply power, and the EVM will immediately begin to display content.