DLPU114A August 2024 – November 2024 DLPC8445
Color Processing Commands Table | |
---|---|
Command | Section |
Write HDR Source Configuration | Section 7.1.1 |
Read HDR Source Configuration | Section 7.1.2 |
Write System Brightness Range Setting | Section 7.1.3 |
Read System Brightness Range Setting | Section 7.1.4 |
Write WPC Enable | Section 7.1.5 |
Read WPC Enable | Section 7.1.6 |
Read WPC Duty Cycles | Section 7.1.7 |
Read WPC Sensor Output | Section 7.1.8 |
Write Image CCA Coordinates | Section 7.1.9 |
Read Image CCA Coordinates | Section 7.1.10 |
Write Image HSG | Section 7.1.11 |
Read Image HSG | Section 7.1.12 |
Write Image CCA HSG Enable Mode | Section 7.1.13 |
Read Image CCA HSG Enable Mode | Section 7.1.14 |
Write WPC LED Calibration Matrix | Section 7.1.15 |
Read WPC LED Calibration Matrix | Section 9.2.16 |
Write WPC Sensor Calibration Matrix | Section 9.2.17 |
Read WPC Sensor Calibration Matrix | Section 9.2.18 |
Write WPC Target Manual Mode | Section 9.2.19 |
Read WPC Target Manual Mode | Section 9.2.20 |
Write WPC Target Manual Color Point | Section 9.2.21 |
Read WPC Target Manual Color Point | Section 9.2.22 |
Read WPC Target Color Point | Section 9.2.23 |
Read WPC System Color Point | Section 9.2.24 |