DLPU114A August 2024 – November 2024 DLPC8445
Illumination Commands Table | |
---|---|
Command | Section |
Write LED Enable | Section 7.1.1 |
Read LED Enable | Section 7.1.2 |
Write LED Currents | Section 7.1.3 |
Read LED Currents | Section 7.1.4 |
Write LED Max Currents | Section 7.1.5 |
Read LED Max Currents | Section 7.1.6 |
Read LED Min Currents | Section 7.1.7 |