DLPU114A August 2024 – November 2024 DLPC8445
Image Processing Commands Table | |
---|---|
Command | Section |
Write Dynamic Black Enable | Section 7.1.1 |
Read Dynamic Black Enable | Section 7.1.2 |
Write Image Pixel Brightness | Section 7.1.3 |
Read Image Pixel Brightness | Section 7.1.4 |
Write Image Pixel Contrast | Section 7.1.5 |
Read Image Pixel Contrast | Section 7.1.6 |
Write Degamma Table | Section 7.1.7 |
Read Degamma Table | Section 7.1.8 |
Write Image Sharpness | Section 7.1.9 |
Read Image Sharpness | Section 7.1.10 |
Write Image CSC Index Value | Section 7.1.11 |
Read Image CSC Index Value | Section 7.1.12 |
Write XPR Filter Strength Command | Section 7.1.13 |
Read XPR Filter Strength Command | Section 7.1.14 |