DLPU114A August 2024 – November 2024 DLPC8445
Get TPG Diamond Diagonal Lines | |
---|---|
Return Parameter(s) | |
Byte | Description |
Byte 0 |
11 = TPG Diamond Diagonal Lines |
Byte 1 |
Forward Diagonal Start Color for Test Pattern 1 = Red start, then Blue, then Green 2 = Green start, then Red, then Blue 4 = Blue start, then Green, then Red |
Byte 2 |
Background Diagonal Fixed Color for Test Pattern 1 = Red 2 = Green 4 = Blue |
Bytes 3-4 |
Double Line Mode enable: 0 = Normal Line Mode 1 = Double Line Mode |
Bytes 5-6 |
Distance Between Lines - (Should be 1 less than power of 2) |
Bytes 7-8 |
Not Applicable. Set 0 |
Bytes 9-10 |
Not Applicable. Set 0 |