DLPU114A August 2024 – November 2024 DLPC8445
Warp Commands Table | |
---|---|
Command | Section |
Write Warp Feature Control Queued | Section 7.1.1 |
Read Warp Feature Control Queued | Section 7.1.2 |
Write Optical Parameters Queued | Section 7.1.3 |
Read Optical Parameters Queued | Section 7.1.4 |
Write Keystone Angles Queued | Section 7.1.5 |
Read Keystone Angles Queued | Section 7.1.6 |
Write Keystone Corners Queued | Section 7.1.7 |
Read Keystone Corners Queued | Section 7.1.8 |