DLPU114A August 2024 – November 2024 DLPC8445
XPR Commands Table | |
---|---|
Command | Section |
Write XPR Enable Mode Queued | Section 7.1.1 |
Read XPR Enable Mode Queued | Section 7.1.2 |
Write XPR Calibration Mode | Section 7.1.3 |
Write XPR Actuator Position | Section 7.1.4 |
Read XPR Actuator Position | Section 7.1.5 |
Write XPR Actuator Dac Gain | Section 7.1.6 |
Read XPR Actuator Dac Gain | Section 7.1.7 |
Write XPR Actuator Subframe Delay | Section 7.1.8 |
Read XPR Actuator Subframe Delay | Section 7.1.9 |
Write XPR Actuator Dac Offset | Section 7.1.10 |
Read XPR Actuator Dac Offset | Section 7.1.11 |
Write XPR Actuator Fixed Output Level | Section 7.1.12 |
Read XPR Actuator Fixed Output Level | Section 7.1.13 |