DLPU114A August 2024 – November 2024 DLPC8445
This command enables an image processing bypass mode for use during XPR calibration.
This command causes the controller to bypass all image processing including XPR image processing and establishes a one-to-one correspondence between source image pixels and the mirrors on the DMD. This mode is useful for seeing clear splits between XPR subframes when performing XPR calibration. XPR calibration is needed to assure the mechanical actuator has optimal alignment when the system displays each spatially-shifted subframe image.
This command must be followed with a Write Execute Display command to be applied, along with speacial calibration Splash or external image set.
There is no readback command for this setting because there is no exit from this bypass mode. To exit bypass a system restart is required.