DLPU132A October   2023  – March 2024 DLPC964

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 DLPLCRC964EVM Power Supply Requirements
      1. 2.1.1 External Power Supply Requirements
    2. 2.2 DLPLCRC964EVM Connections
      1. 2.2.1  J1, J2 - HPC FMC Connector (Male)
      2. 2.2.2  J3 - Input Power
      3. 2.2.3  J4 - TestMux Connector
      4. 2.2.4  J6, J8 - I2C Address Selectors
      5. 2.2.5  J7 - JTAG Boundary Scan
      6. 2.2.6  J9 - Micro-B USB Connector
      7. 2.2.7  J10 - I2C Connector
      8. 2.2.8  J11 - 3.3V GPIO Connector
      9. 2.2.9  J12 - 1.8V GPIO Connector
      10. 2.2.10 J13, J14, J15, J16 - DMD EVM Board Flex Cable Connectors
      11. 2.2.11 J17 - DMD_DMux Connector
      12. 2.2.12 J18 - FanSink Connector
      13. 2.2.13 Switches
        1. 2.2.13.1 SW1 - DMD park (PARK_Z)
        2. 2.2.13.2 SW2 - DLPC964 Reset
      14. 2.2.14 DLP LightCrafter DLPC964 LEDs
        1. 2.2.14.1 DLPLCRC964EVM Power and Status LEDs
    3. 2.3 EVM Assembly
      1. 2.3.1 DLPLCRC964EVM and DMD EVM Assembly
      2. 2.3.2 Connecting an Apps FPGA Board to the DLPLCRC964EVM
    4. 2.4 Quick Start
      1. 2.4.1 Power-up of the DLPLCRC964EVM
      2. 2.4.2 Power-down of the DLPLCRC964EVM
  9. 3Software
    1. 3.1 Operating the DLPLCRC964EVM
      1. 3.1.1 DLPLCRC964EVM GUI and Apps FPGA Software
      2. 3.1.2 PC Software
      3. 3.1.3 Menu Bar
      4. 3.1.4 Main Window
        1. 3.1.4.1 Start Page
        2. 3.1.4.2 DLPC964 Tab
          1. 3.1.4.2.1 DLPC964 Status
          2. 3.1.4.2.2 DLPC964 Reset
          3. 3.1.4.2.3 HSS Reset
          4. 3.1.4.2.4 I2C 7-bit Addr
          5. 3.1.4.2.5 Pattern Settings
        3. 3.1.4.3 DLPC964 Registers Tab
        4. 3.1.4.4 Apps FPGA Tab
          1. 3.1.4.4.1 Apps FPGA Status
          2. 3.1.4.4.2 Apps FPGA Reset
          3. 3.1.4.4.3 HSS Reset (Apps)
          4. 3.1.4.4.4 Apps I2C 7-bit Addr
          5. 3.1.4.4.5 Pattern Settings (Apps)
        5. 3.1.4.5 Apps FPGA Registers Tab
      5. 3.1.5 Programming Firmware
        1. 3.1.5.1 Connecting to the DLPC964 GUI
        2. 3.1.5.2 Programming the DLPC964 Controller
        3. 3.1.5.3 Programming the Apps FPGA (AMD EVM)
          1. 3.1.5.3.1 Programming the Apps FPGA with Bitstream Loading
          2. 3.1.5.3.2 Programming Apps FPGA by Flash
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Abbreviations and Acronyms
    2. 5.2 Trademarks
    3. 5.3 References
    4. 5.4 Safety
      1. 5.4.1 Caution Labels
  12. 6Related Documentation from Texas Instruments
  13. 7Revision History
Programming the Apps FPGA with Bitstream Loading

Follow the instructions below for loading the DLPC964 Apps binary onto the FPGA via a bitstream using Vivado Lab Solutions 2018.2:

Note: Click the link above to download Vivado Lab Solutions 2018.2. Once the web page is loaded, find the archived 2018.2 folder and then navigate to the Vivado Lab Solutions 2018.2 downloadable link and download the installation.
Note: The FPGA needs to be reloaded each time power is lost or disconnected from the AMD EVM.
  1. Plug in the Micro-B USB cable into the side of the VC707 and the other end into the computer running Vivado.
  2. Start Vivado Lab Solutions 2018.2 on the computer.
  3. Select Open Hardware Manager from the main window..
  4. Click open target located in the top left of the hardware manager then Auto Connect.
    1. If the AMD EVM is the only FPGA plugged into the computer, then Vivado automatically connects to the AMD EVM.
  5. Right-click on the FPGA and select Program Device.
  6. Navigate to the appstop.mcs file and select Program.