DLPU132A October 2023 – March 2024 DLPC964
The TI DLP DLPC964 GUI allows for evaluation of the DLPLCRC964EVM (DLPC964 controller board), DLPLCR99EVM (DLP991U DMD board) and Apps FPGA (AMD EVM) application. The DLPLCRC964EVM contains fixed internal test patterns that can be loaded the DLP991U DMD and provides necessary interfaces for displaying these patterns on a DLP991U DMD. The front-end AMD EVM is used to interfacing with the DLPC964 controller for sending high speed pattern data to the DLP991U DMD EVM.
This guide explains the hardware and software features of the DLP LightCrafter DLPC964 EVM system. The EVM architecture and connectors are described along with a quick start guide on how to assemble a supporting DMD EVM and an AMD Xilinx™ Evaluation board to the DLPLCRC964EVM to display and run test patterns. This guide also explains how to operate the DLP LightCrafter DLPLCRC964EVM using a Graphical User Interface (GUI). Specific details for each DLP component can be found in Section 6.