DLPU132A October   2023  – March 2024 DLPC964

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 DLPLCRC964EVM Power Supply Requirements
      1. 2.1.1 External Power Supply Requirements
    2. 2.2 DLPLCRC964EVM Connections
      1. 2.2.1  J1, J2 - HPC FMC Connector (Male)
      2. 2.2.2  J3 - Input Power
      3. 2.2.3  J4 - TestMux Connector
      4. 2.2.4  J6, J8 - I2C Address Selectors
      5. 2.2.5  J7 - JTAG Boundary Scan
      6. 2.2.6  J9 - Micro-B USB Connector
      7. 2.2.7  J10 - I2C Connector
      8. 2.2.8  J11 - 3.3V GPIO Connector
      9. 2.2.9  J12 - 1.8V GPIO Connector
      10. 2.2.10 J13, J14, J15, J16 - DMD EVM Board Flex Cable Connectors
      11. 2.2.11 J17 - DMD_DMux Connector
      12. 2.2.12 J18 - FanSink Connector
      13. 2.2.13 Switches
        1. 2.2.13.1 SW1 - DMD park (PARK_Z)
        2. 2.2.13.2 SW2 - DLPC964 Reset
      14. 2.2.14 DLP LightCrafter DLPC964 LEDs
        1. 2.2.14.1 DLPLCRC964EVM Power and Status LEDs
    3. 2.3 EVM Assembly
      1. 2.3.1 DLPLCRC964EVM and DMD EVM Assembly
      2. 2.3.2 Connecting an Apps FPGA Board to the DLPLCRC964EVM
    4. 2.4 Quick Start
      1. 2.4.1 Power-up of the DLPLCRC964EVM
      2. 2.4.2 Power-down of the DLPLCRC964EVM
  9. 3Software
    1. 3.1 Operating the DLPLCRC964EVM
      1. 3.1.1 DLPLCRC964EVM GUI and Apps FPGA Software
      2. 3.1.2 PC Software
      3. 3.1.3 Menu Bar
      4. 3.1.4 Main Window
        1. 3.1.4.1 Start Page
        2. 3.1.4.2 DLPC964 Tab
          1. 3.1.4.2.1 DLPC964 Status
          2. 3.1.4.2.2 DLPC964 Reset
          3. 3.1.4.2.3 HSS Reset
          4. 3.1.4.2.4 I2C 7-bit Addr
          5. 3.1.4.2.5 Pattern Settings
        3. 3.1.4.3 DLPC964 Registers Tab
        4. 3.1.4.4 Apps FPGA Tab
          1. 3.1.4.4.1 Apps FPGA Status
          2. 3.1.4.4.2 Apps FPGA Reset
          3. 3.1.4.4.3 HSS Reset (Apps)
          4. 3.1.4.4.4 Apps I2C 7-bit Addr
          5. 3.1.4.4.5 Pattern Settings (Apps)
        5. 3.1.4.5 Apps FPGA Registers Tab
      5. 3.1.5 Programming Firmware
        1. 3.1.5.1 Connecting to the DLPC964 GUI
        2. 3.1.5.2 Programming the DLPC964 Controller
        3. 3.1.5.3 Programming the Apps FPGA (AMD EVM)
          1. 3.1.5.3.1 Programming the Apps FPGA with Bitstream Loading
          2. 3.1.5.3.2 Programming Apps FPGA by Flash
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Abbreviations and Acronyms
    2. 5.2 Trademarks
    3. 5.3 References
    4. 5.4 Safety
      1. 5.4.1 Caution Labels
  12. 6Related Documentation from Texas Instruments
  13. 7Revision History

Device Information

The DLP LightCrafter DLPC964 EVM is one third of a complete DMD imaging electronics subsystem. The DLP LightCrafter DLPC964 EVM consists of the DLPC964 board which includes a DLPC964 Digital Controller, USB interface, power management circuits, and supported digital logic.

Also needed to complete the imaging subsystem is a compatible DLPLCR99EVM (DLP DMD EVM). The DLPLCR99EVM is compatible with the DLPLCRC964EVM and the AMD Xilinx Virtex-7 EVM or other front end to send patterns to the DLPC964 controller. The DLPLCR99EVM consists of a DMD, a DMD board (PCB) containing on-board DMD power circuits, DMD mounting hardware, and Flex Cables for connections to the DLPLCRC964EVM and DLPLCR99EVM.

Figure 2-2 outlines the major hardware components of a DLPLCRC964EVM System Hardware.

GUID-20240220-SS0I-RQXB-R3PT-Z6NJHVNCSSXF-low.png Figure 1-2 DLPLCRC964EVM Hardware Components