DLPU132A October 2023 – March 2024 DLPC964
The pins for J11 are available for customers definition. The 3.3V GPIO connector J11 pins are shown in Table 3-11.
Description | Pin | Supply Range |
---|---|---|
GPIO_3P3_0 | 1 | 3.3V |
Ground | 2 | 0V |
GPIO_3P3_1 | 3 | 3.3V |
Ground | 4 | 0V |
GPIO_3P3_2 | 5 | 3.3V |
Ground | 6 | 0V |
GPIO_3P3_3 | 7 | 3.3V |
Ground | 8 | 0V |
GPIO_3P3_4 | 9 | 3.3V |
Ground | 10 | 0V |
GPIO_3P3_5 | 11 | 3.3V |
Ground | 12 | 0V |
GPIO_3P3_6 | 13 | 3.3V |
Ground | 14 | 0V |
GPIO_3P3_7 | 15 | 3.3V |
Ground | 16 | 0V |
3.3V Supply | 17 | 3.3V |
Ground | 18 | 0V |
3.3V Supply | 19 | 3.3V |
Ground | 20 | 0V |