DLPU133A March 2024 – February 2025 DLPC964
The DLPC964 Apps FPGA user's guide describes the functions and registers of the DLPC964 Applications FPGA (Apps FPGA) designed to work with a DLP LightCrafter DLPC964 EVM (DLPLCRC964EVM) and a supported DMD EVM (DLPLCR99EVM or DLPLCR99UVEVM). In addition, the guide provides an overview of the VHDL code and implementation.
The DLPLCR99EVM, DLPLCR99UVEVM, DLPLCRC964EVM, AMD Xilinx VC-707 Evaluation board, power supplies, optics, and illumination source are sold separately.