JAJS106I January   2005  – July 2016 THS4509

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
  4. 改訂履歴
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics: VS+ - VS- = 5 V
    6. 7.6 Electrical Characteristics: VS+ - VS- = 3 V
    7. 7.7 Dissipation Ratings
    8. 7.8 Typical Characteristics
      1. 7.8.1 Typical Characteristics: VS+ - VS- = 5 V
      2. 7.8.2 Typical Characteristics: VS+ - VS- = 3 V
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Test Circuits
        1. 8.3.1.1 Frequency Response
        2. 8.3.1.2 Distortion and 1-dB Compression
        3. 8.3.1.3 S-Parameter, Slew Rate, Transient Response, Settling Time, Output Impedance, Overdrive, Output Voltage, Turnon, and Turnoff Time
        4. 8.3.1.4 CM Input
        5. 8.3.1.5 CMRR and PSRR
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Differential Input to Differential Output Amplifier
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Input Common-Mode Voltage Range
          2. 9.2.1.2.2 Setting the Output Common-Mode Voltage
          3. 9.2.1.2.3 Single-Supply Operation (3 V to 5 V)
          4. 9.2.1.2.4 THS4509 and ADS5500 Combined Performance
          5. 9.2.1.2.5 THS4509 and ADS5424 Combined Performance
        3. 9.2.1.3 Application Curve
      2. 9.2.2 Single-Ended Input to Differential Output Amplifier
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 General Guidelines
      2. 11.1.2 PowerPAD PCB Layout Considerations
    2. 11.2 Layout Example
    3. 11.3 PowerPAD Design Considerations
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 デバイス・サポート
    2. 12.2 ドキュメントのサポート
      1. 12.2.1 関連資料
    3. 12.3 ドキュメントの更新通知を受け取る方法
    4. 12.4 コミュニティ・リソース
    5. 12.5 商標
    6. 12.6 静電気放電に関する注意事項
    7. 12.7 Glossary
  13. 13メカニカル、パッケージ、および注文情報

8 Detailed Description

8.1 Overview

The THS4509 is a fully differential amplifier with integrated common-mode control designed to provide low distortion amplification to wide bandwidth differential signals. The common-mode feedback circuit sets the output common-mode voltage independent of the input common mode, as well as forcing the V+ and V − outputs to be equal in magnitude and opposite in phase, even when only one of the inputs is driven as in single to differential conversion.

8.2 Functional Block Diagram

THS4509 fbd_THS4509.gif

8.3 Feature Description

8.3.1 Test Circuits

The THS4509 is tested with the following test circuits built on the evaluation module (EVM). For simplicity, power-supply decoupling is not shown—see Layout for recommendations. Depending on the test conditions, component values are changed per Table 3 and Table 4, or as otherwise noted. The signal generators used are AC-coupled, 50-Ω sources, and a 0.22-μF capacitor and 49.9-Ω resistor to ground are inserted across RIT on the alternate input to balance the circuit. A split power supply is used to ease the interface to common test equipment, but the amplifier can be operated single-supply as described in Typical Applications with no impact on performance.

Table 3. Gain Component Values

GAIN RF RG RIT
6 dB 348 Ω 165 Ω 61.9 Ω
10 dB 348 Ω 100 Ω 69.8 Ω
14 dB 348 Ω 56.2 Ω 88.7 Ω
20 dB 348 Ω 16.5 Ω 287 Ω

Note the gain setting includes 50-Ω source impedance. Components are chosen to achieve gain and 50-Ω input termination.

Table 4. Load Component Values

RL RO ROT ATTEN.
100 Ω 25 Ω Open 6 dB
200 Ω 86.6 Ω 69.8 Ω 16.8 dB
499 Ω 237 Ω 56.2 Ω 25.5 dB
1k Ω 487 Ω 52.3 Ω 31.8 dB

Note the total load includes 50-Ω termination by the test equipment. Components are chosen to achieve load and 50-Ω line termination through a 1:1 transformer.

Due to the voltage divider on the output formed by the load component values, the amplifier output is attenuated. The column Atten in Table 4 shows the attenuation expected from the resistor divider. When using a transformer at the output as shown in Figure 77, the signal sees slightly more loss, and these numbers are approximate.

8.3.1.1 Frequency Response

The circuit shown in Figure 76 is used to measure the frequency response of the circuit.

THS4509 fr_tc_los454.gif Figure 76. Frequency Response Test Circuit

A network analyzer is used as the signal source and as the measurement device. The output impedance of the network analyzer is 50 Ω. RIT and RG are chosen to impedance match to 50 Ω, and to maintain the proper gain. To balance the amplifier, a 0.22-μF capacitor and 49.9-Ω resistor to ground are inserted across RIT on the alternate input.

The output is probed using a high-impedance differential probe across the 100-Ω resistor. The gain is referred to the amplifier output by adding back the 6-dB loss due to the voltage divider on the output.

8.3.1.2 Distortion and 1-dB Compression

The circuit shown in Figure 77 is used to measure harmonic distortion, intermodulation distortion, and 1-db compression point of the amplifier.

THS4509 dis_tc_los454.gif Figure 77. Distortion Test Circuit

A signal generator is used as the signal source and the output is measured with a spectrum analyzer. The output impedance of the signal generator is 50 Ω. RIT and RG are chosen to impedance-match to 50 Ω, and to maintain the proper gain. To balance the amplifier, a 0.22-μF capacitor and 49.9-Ω resistor to ground are inserted across RIT on the alternate input.

A low-pass filter is inserted in series with the input to reduce harmonics generated at the signal source. The level of the fundamental is measured, then a high-pass filter is inserted at the output to reduce the fundamental so that it does not generate distortion in the input of the spectrum analyzer.

The transformer used in the output to convert the signal from differential to single-ended is an ADT1-1WT. It limits the frequency response of the circuit so that measurements cannot be made below approximately 1 MHz.

The 1-dB compression point is measured with a spectrum analyzer with 50-Ω double termination or 100-Ω termination; see Table 4. The input power is increased until the output is 1 dB lower than expected. The number reported in the table data is the power delivered to the spectrum analyzer input. Add 3 dB to refer to the amplifier output.

8.3.1.3 S-Parameter, Slew Rate, Transient Response, Settling Time, Output Impedance, Overdrive, Output Voltage, Turnon, and Turnoff Time

The circuit shown in Figure 78 is used to measure s-parameters, slew rate, transient response, settling time, output impedance, overdrive recovery, output voltage swing, turnon, and turnoff times of the amplifier. For output impedance, the signal is injected at VOUT with VIN left open and the drop across the 49.9-Ω resistor is used to calculate the impedance seen looking into the amplifier output.

Because S21 is measured single-ended at the load with 50-Ω double termination, add 12 dB to refer to the amplifier output as a differential signal.

THS4509 s_par_los454.gif Figure 78. S-Parameter, SR, Transient Response, Settling Time, ZO, Overdrive Recovery, VOUT Swing, Turnon, and Turnoff Test Circuit

8.3.1.4 CM Input

The circuit shown in Figure 79 is used to measure the frequency response and input impedance of the CM input. Frequency response is measured single-ended at VOUT+ or VOUT– with the input injected at VIN, RCM = 0 Ω, and RCMT = 49.9 Ω. The input impedance is measured with RCM = 49.9 Ω with RCMT = open, and calculated by measuring the voltage drop across RCM to determine the input current.

THS4509 tc_cmin_los454.gif Figure 79. CM Input Test Circuit

8.3.1.5 CMRR and PSRR

The circuit shown in Figure 80 is used to measure the CMRR and PSRR of VS+ and VS–. The input is switched appropriately to match the test being performed.

THS4509 cmrr_psrr_los454.gif Figure 80. CMRR and PSRR Test Circuit

8.4 Device Functional Modes

The THS4509 has one main functional mode with two variants. The amplifier functions as either a differential to differential or a single-ended to differential amplifier. In either of these modes the amplifier output operating point (common-mode voltage) is set independently by the CM pin.

The THS4509 also features a power-down state for reduced power consumption when the amplifier is not required to be operational.