JAJS249E August 2006 – January 2024 TPS5410
PRODUCTION DATA
For this design example, use the following as the input parameters:
DESIGN PARAMETER(1) | EXAMPLE VALUE |
---|---|
Input voltage range | 14.5 V to 36 V |
Output voltage | 12 V |
Input ripple voltage | 300 mV |
Output ripple voltage | 50 mV |
Output current rating | 1 A |
Operating frequency | 500 kHz |