JAJS440B November 2009 – December 2016 TPS2556 , TPS2557
PRODUCTION DATA.
33 mΩ, SINGLE | 80 mΩ, SINGLE | 80 mΩ, DUAL | 80 mΩ, DUAL | 80 mΩ, TRIPLE | 80 mΩ, QUAD | 80 mΩ, QUAD | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|||||||
TPS201xA | 0.2 A–2 A | TPS2014 | 600 mA | ||||||||||
TPS202x | 0.2 A–2 A | TPS2015 | 1 A | TPS2042B | 500 mA | TPS2080 | 500 mA | ||||||
TPS203x | 0.2 A–2 A | TPS2041B | 500 mA | TPS2052B | 500 mA | TPS2081 | 500 mA | TPS2043B | 500 mA | ||||
TPS2051B | 500 mA | TPS2046B | 250 mA | TPS2082 | 500 mA | TPS2053B | 500 mA | TPS2044B | 500 mA | TPS2085 | 500 mA | ||
TPS2045A | 250 mA | TPS2056 | 250 mA | TPS2090 | 250 mA | TPS2047B | 250 mA | TPS2054B | 500 mA | TPS2086 | 500 mA | ||
TPS2049 | 100 mA | TPS2062 | 1 A | TPS2091 | 250 mA | TPS2057A | 250 mA | TPS2048A | 250 mA | TPS2087 | 500 mA | ||
TPS2055A | 250 mA | TPS2066 | 1 A | TPS2092 | 250 mA | TPS2063 | 1 A | TPS2058 | 250 mA | TPS2095 | 250 mA | ||
TPS2061 | 1 A | TPS2060 | 1.5 A | TPS2067 | 1 A | TPS2096 | 250 mA | ||||||
TPS2065 | 1 A | TPS2064 | 1.5 A | TPS2097 | 250 mA | ||||||||
TPS2068 | 1.5 A | ||||||||||||
TPS2069 | 1.5 A |