JAJSBM5C September 2010 – April 2019 TPS61251
PRODUCTION DATA.
DESCRIPTION | FIGURE | |
---|---|---|
Waveforms | Load transient response (Tantal Capacitor 2.3 mF with >60 mΩ ESR, VOUT = 5.5 V, VIN = 3.6 V, ILIM = 1000 mA, Load change from 50 mA to 550 mA) | Figure 7 |
Load transient response (6 × 330-uF Polymer Tantal <5 mΩ ESR in total, VOUT = 5.5 V, VIN = 3.6 V, ILIM = 1000 mA, Load change from 500 mA to 1500 mA) | Figure 8 | |
Start-up after enable (VOUT = 5.5 V, VIN = 3.6 V, ILIM = 1000 mA) | Figure 9 | |
Start-up after enable (VOUT = 5.5 V, VIN = 3.6 V, ILIM = 500 mA) | Figure 10 |
SPACE
Table 5 lists the components used for the waveform measurements.
REFERENCE | DESCRIPTION | MANUFACTURER |
---|---|---|
U1 | TPS61251 | Texas Instruments |
L1 | 1 μH, 2.1 A, 27 mΩ, 2.8 mm × 2.8 mm × 1.5 mm | DEM2815C, TOKO |
C1 | 1 × 4.7 μF, 10 V, 0805, X7R ceramic | GRM21BR71A475KA73, Murata |
C2 | 1 × 1000 pF, 50 V, 0603, COG ceramic | GRM1885C1H102JA01B, Murata |
C3 | 1 × 4.7 μF, 10 V, 0805, X7R ceramic | GRM21BR71A475KA73, Murata |
C4 | 20 × 100 uF, 6.3 V, 1206, X5R | GRM31CR60J107ME39B, Murata |
R1 | Depending on the output voltage of TPS61251, 1% (all waveform measurements with 5.5 V output voltage uses 1000 kΩ) | |
R2 | Depending on the output voltage of TPS61251, 1% (all waveform measurements with 5 V output voltage uses 280 kΩ) | |
R3 | Depending on the input current limit of TPS61251, 1% | |
R4 | 1 MΩ, 1% | any |