JAJSBP7N September 2008 – October 2021 BQ24072 , BQ24073 , BQ24074 , BQ24075 , BQ24079
PRODUCTION DATA
RILIM = KILIM / II_MAX
KILIM = 1550 AΩ from the electrical characteristics table.
RISET = 1550 AΩ / 1.3 A = 1.192 kΩ
Select the closest standard value, which for this case is 1.18 kΩ. Connect this resistor between ILIM (pin 12) and VSS.