JAJSBT4D August 2011 – April 2021 TPS53353
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage range | VIN (main supply) | –0.3 | 25 | V | |
VDD | –0.3 | 28 | |||
VBST | –0.3 | 32 | |||
VBST(with respect to LL) | –0.3 | 7 | |||
EN, TRIP, VFB, RF, MODE | –0.3 | 7 | |||
Output voltage range | LL | DC | –2 | 25 | V |
Pulse < 20ns, E=5 μJ | –7 | 27 | |||
PGOOD, VREG | –0.3 | 7 | |||
GND | –0.3 | 0.3 | |||
Source/Sink current | VBST | 50 | mA | ||
Operating free-air temperature, TA | –40 | 85 | °C | ||
Junction temperature, TJ | –40 | 150 | |||
Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | 300 | ||||
Storage temperature, Tstg | –55 | 150 | °C |