JAJSBW2H November 2011 – June 2024 UCC27523 , UCC27525 , UCC27526
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BIAS CURRENTS | ||||||
IDD(off) | Start-up current, |
VDD = 3.4 V, INA = VDD, INB = VDD |
55 | 110 | 175 | μA |
VDD = 3.4 V, INA = GND, INB = GND |
25 | 75 | 145 | |||
UNDERVOLTAGE LOCKOUT (UVLO) | ||||||
VON | Supply start threshold | TJ = 25°C | 3.91 | 4.2 | 4.5 | V |
TJ = –40°C to 140°C | 3.7 | 4.2 | 4.65 | |||
VOFF | Minimum operating voltage after supply start | 3.4 | 3.9 | 4.4 | ||
VDD_H | Supply voltage hysteresis | 0.2 | 0.3 | 0.5 | ||
INPUTS (INA, INB, INA+, INA–, INB+, INB–) | ||||||
VIN_H | Input signal high threshold | Output high
for non-inverting input pins Output low for inverting input pins |
1.9 | 2.1 | 2.3 | V |
VIN_L | Input signal low threshold | Output low
for non-inverting input pins Output high for inverting input pins |
1 | 1.2 | 1.4 | |
VIN_HYS | Input hysteresis | 0.7 | 0.9 | 1.1 | ||
ENABLE (ENA, ENB) | ||||||
VEN_H | Enable signal high threshold | Output enabled | 1.9 | 2.1 | 2.3 | V |
VEN_L | Enable signal low threshold | Output disabled | 0.95 | 1.15 | 1.35 | |
VEN_HYS | Enable hysteresis | 0.7 | 0.95 | 1.1 | ||
OUTPUTS (OUTA, OUTB) | ||||||
ISNK/SRC | Sink/source peak current(1) | CLOAD = 0.22 µF, FSW = 1 kHz | ±5 | A | ||
VDD-VOH | High output voltage | IOUT = –10 mA | 0.075 | V | ||
VOL | Low output voltage | IOUT = 10 mA | 0.01 | |||
ROH | Output pullup resistance(2) | IOUT = –10 mA | 2.5 | 5 | 7.5 | Ω |
ROL | Output pulldown resistance | IOUT = 10 mA | 0.15 | 0.5 | 1 | Ω |