JAJSBW2H November 2011 – June 2024 UCC27523 , UCC27525 , UCC27526
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VDD | –0.3 | 20 | V |
OUTA, OUTB voltage | DC | –0.3 | VDD + 0.3 | |
Repetitive pulse < 200 ns(4) | –2 | VDD + 0.3 | ||
Output continuous source/sink current | IOUT_DC | 0.3 | A | |
Output pulsed source/sink current (0.5 µs) | IOUT_pulsed | 5 | ||
INA, INB, INA+, INA–, INB+, INB–, ENA, ENB voltage(3) | –0.3 | 20 | V | |
Operating virtual junction temperature, TJ | –40 | 150 | °C | |
Lead temperature | Soldering, 10 s | 300 | ||
Reflow | 260 | |||
Storage temperature, Tstg | –65 | 150 | °C |