JAJSC12D October 2013 – April 2018 TPS7B67-Q1
PRODUCTION DATA.
Device power dissipation is calculated with Equation 3.
where
As IQ « IO, the term IQ × VI in Equation 3 can be ignored.
For a device under operation at a given ambient air temperature (TA), calculate the junction temperature (TJ) with Equation 4.
where
A rise in junction temperature because of power dissipation can be calculated with Equation 5.
For a given maximum junction temperature (TJM), the maximum ambient air temperature (TAM) at which the device can operate is calculated with Equation 6.