JAJSC31E February 2014 – May 2018 TPS92630-Q1
PRODUCTION DATA.
TI recommends to add capacitors at VIN and IOUTx. TI recommends an input capacitor of at least 1 µF close to the VIN pin, and output capacitors of 10 nF close to the IOUTx pins. Larger capacitors are helpful for EMC and ESD; however, it takes a longer time to charge up the capacitor and could affect PWM dimming performance.