JAJSC60E May 2016 – May 2021 THS6212
PRODUCTION DATA
The THS6212 has four different functional modes set by the BIAS-1 and BIAS-2 pins. Table 7-1 shows the truth table for the device mode pin configuration and the associated description of each mode.
BIAS-1 | BIAS-2 | FUNCTION | DESCRIPTION |
---|---|---|---|
0 | 0 | Full-bias mode (100%) | Amplifiers on with lowest distortion possible (default state) |
1 | 0 | Mid-bias mode (75%) | Amplifiers on with power savings and a reduction in distortion performance |
0 | 1 | Low-bias mode (50%) | Amplifiers on with enhanced power savings and a reduction of overall performance |
1 | 1 | Shutdown mode | Amplifiers off and output has high impedance |