JAJSC60F April 2016 – June 2024 THS6212
PRODUCTION DATA
Figure 7-2 and Figure 7-3 show the frequency response and distortion performance of the circuit in Figure 7-1. The measurements are made with a load resistor (RL) of 100 Ω, and at room temperature. Figure 7-2 is measured using the three different device power modes, and the distortion measurements in Figure 7-3 are made at an output voltage level of 2 VPP.