JAJSC71E May 2016 – May 2019 TUSB1002
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
4-Level Inputs (MODE, CFG1, CFG2,CH1_EQ1, CH1_EQ2, CH2_EQ1, CH2_EQ2 ) | ||||||
IIH | High level input current | VCC = 3.6 V; VIN = 3.6 V | 20 | 80 | μA | |
IIL | Low level input current | VCC = 3.6 V; VIN = 0 V | –160 | –40 | μA | |
VTH | Threshold 0 / R | VCC = 3.3 V | 0.55 | V | ||
Threshold R/ Float | 1.65 | V | ||||
Threshold Float / 1 | 2.8 | V | ||||
RPU | Internal pull-up resistance | 45 | kΩ | |||
RPD | Internal pull-down resistance | 95 | kΩ | |||
EN, SLP_S0# Input | ||||||
VIH | High level input voltage | VCC = 3. V | 1.7 | VCC | V | |
VIL | Low level input voltage | VCC = 3.3 V | 0 | 0.7 | V | |
IIH | High level input current | VCC = 3.6 V, EN = 3.6 V | –10 | 10 | µA | |
IIL | Low level input current | VCC = 3.6 V, EN = 0 V | –15 | 15 | µA | |
R(EN-PU) | Internal pull-up resistance for EN and SLP_S0#. | 400 | kΩ | |||
USB3.1 RECEIVER INTERFACE (RX1P/N AND RX2P/N) | ||||||
RL(RX-DIFF) | RX Differential return loss | SDD11 10 MHz at 90 Ω | –19 | dB | ||
SDD11 2 GHz at 90 Ω | –14 | dB | ||||
SDD11 5 – 10 GHz at 90 Ω | –7 | dB | ||||
RL(RX-CM) | RX Common mode return loss | 0.5 – 5 GHz at 90 Ω | –10 | dB | ||
X-TALK | Differential crosstalk between TX and RX signal pairs. | -50 | dB | |||
EQ(GAIN-10Gbps) | Equalization Gain | 50 mVpp At 5 GHz | 16 | dB | ||
EQ(DC0) | DC Equalization Gain at 0dB setting. | 500 mVpp VID at 100 MHz; 1200mV Linear Range Setting; Refer to Table 3 | -0.15 | dB | ||
EQ(DC1) | DC Equalization Gain at +1dB setting. | 500 mVpp VID at 100 MHz; 1200mV Linear Range Setting; | 0.80 | dB | ||
EQ(DC2) | DC Equalization Gain at +2dB setting. | 500 mVpp VID at 100 MHz; 1000mV Linear Range Setting; | 1.5 | dB | ||
EQ(DC-1) | DC Equalization Gain at -1dB setting. | 500 mVpp VID at 100 MHz; 1200mV Linear Range Setting; | –1.1 | dB | ||
EQ(DC-2) | DC Equalization Gain at -2dB setting. | 500 mVpp VID at 100 MHz; 1200mV Linear Range Setting; | –2.05 | dB | ||
V(DIFF_IN) | Input differential peak-peak voltage swing range. | 2000 | mV | |||
V(RX-DC-CM) | RX DC common mode voltage | 1.65 | 1.85 | 2.0 | V | |
R(RX-CM-DC) | Receiver DC common mode impedance | Measured at connector. Present when SuperSpeed USB device detected on TXP/N | 18 | 30 | Ω | |
R(RX-DIFF-DC) | Receiver DC differential impedance | Measured at connector. Present when SuperSpeed USB device detected on TXP/N; SLP_S0# = 1; | 72 | 120 | Ω | |
Z(RX-HIGH-IMP-DC-POS) | DC input CM input impedance when termination is disabled. | Measured at connector. Present when no SuperSpeed USB device detected on TXP/N or while VCC is ramping | 30 | KΩ | ||
V(RX-SIGNAL_DET_DIFF-PP) | Input differential peak-to-peak Signal Detect Assert level | at 10 Gbps. No loss input channel and PRBS7 pattern | 92 | mV | ||
V(RX-IDLE_DET_DIFF-PP) | Input differential peak-to-peak Signal Detect De-assert Level | at 10 Gbps. No loss input channel and PRBS7 pattern | 62 | mV | ||
V(RX-LFPS-DET-DIFF-P-P) | LFPS Detect threshold. Below min is noise. | Measured at connector. Below min is squelched | 100 | 300 | mV | |
V(RX-CM-AC-P) | Peak RX AC common mode voltage | Measured at package pin | 150 | mV | ||
C(RX-PARASITIC) | Rx Input capacitance for return loss | At package pin | 0.5 | pF | ||
USB3.1 Transmitter Interface (TX1P/N and TX2P/N) | ||||||
RL(TX-DIFF) | TX Differential return loss | SDD22 10MHz – 2 GHz at 90 Ω | –15 | dB | ||
SDD22 5 GHz at 90 Ω | –11 | dB | ||||
SDD22 5 - 10 GHz at 90 Ω | –7 | dB | ||||
RL(TX-CM) | TX Common Mode return loss | 0.05 – 5 GHz at 90 Ω | –9 | dB | ||
V(TX-DIFF-PP_1200) | Differential peak-to-peak TX voltage swing linear dynamic range | CFG1 pin = F or 1; Refer to Table 3 Measured at -1dB compression point = 20log (VOD/VOD_linear) | 1200 | 1450 | mV | |
V(TX-DIFF-PP_1000) | Differential peak-to-peak TX voltage swing linear dynamic range | CFG1 pin = R; Refer to Table 3 Measured at -1dB compression point = 20log (VOD/VOD_linear) | 1000 | mV | ||
V(TX-DIFF-PP_900) | Differential peak-to-peak TX voltage swing linear dynamic range | CFG1 pin = 0; Refer to Table 3Measured at -1dB compression point = 20log (VOD/VOD_linear) | 900 | mV | ||
V(TX-RCV-DETECT) | The amount of voltage change allowed during Receiver Detection. | 600 | mV | |||
V(TX-CM-IDLE-DELTA) | Transmitter idle common-mode voltage change while in U2/3 and not actively transmitting LFPS. | –600 | 600 | mV | ||
V(TX-DC-CM) | TX DC common mode voltage | 1200mVpp Linear Range setting. | 0 | 1.85 | 2 | V |
V(TX-IDLE-DIFF-AC-PP) | AC Electrical Idle differential peak-to-peak output voltage | At package pin. | 0 | 10 | mV | |
V(TX-IDLE-DIFF_DC) | DC Electrical Idle differential output voltage | At package pin. After low pass filter to remove AC component. | 0 | 14 | mV | |
V(TX-CM-AC-PP) | Transmitter AC common mode peak-peak voltage in U0 | 1200mVpp linear range; CHx_EQ setting matches input channel insertion loss; | 80 | mV | ||
V(TX-CM-DC-ACTIVE-IDLE-DELTA) | Absolute DC common mode voltage between U1 and U0. | At package pin. | 200 | mV | ||
I(TX-SHORT) | TX short-circuit current limit | 106 | mA | |||
R(TX-DC) | TX DC common mode impedance | At package pin | 18 | 30 | Ω | |
R(TX-DIFF-DC) | TX DC differential impedance | 72 | 90 | 120 | Ω | |
C(TX-PARASTIC) | TX input capacitance for return loss | At package pin | 0.7 | pF | ||
C(AC-COUPLING) | External AC Coupling capacitor on differential pairs. | 75 | 265 | nF |