JAJSC95F December 2012 – December 2017 TPS7A66-Q1 , TPS7A69-Q1
PRODUCTION DATA.
One can select an output voltage between 1.5 V and 5 V by using an external resistor divider. Calculate the output voltage using the following equation, where V(FB) = 1.223 V. The recommendation for R1 and R2 is that both be less than 100 kΩ.