JAJSC95F December 2012 – December 2017 TPS7A66-Q1 , TPS7A69-Q1
PRODUCTION DATA.
Design of the device is for operation from an input voltage supply with a range between 4 V and 28 V. This input supply must be well regulated. If the input supply is located more than a few inches from the TPS7A66-Q1 or TPS7A69-Q1 device, TI recommends adding an electrolytic capacitor with a value of 22 µF and a ceramic bypass capacitor at the input.