JAJSCB0E June 2016 – December 2021 UCC21520
PRODUCTION DATA
VALUE | UNIT | |||
---|---|---|---|---|
PD | Power dissipation by UCC21520 or UCC21520A | VCCI = 18 V, VDDA/B = 12 V, INA/B = 3.3 V, 3 MHz 50% duty cycle square wave 1-nF load | 1.05 | W |
PDI | Power dissipation by transmitter side of UCC21520 or UCC21520A | 0.05 | W | |
PDA, PDB | Power dissipation by each driver side of UCC21520 or UCC21520A | 0.5 | W |