JAJSCD9D July 2016 – December 2017 LM5141-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | –0.3 | 70 | V |
SW to PGND | –0.3 | 70 | V | |
SW to PGND (20 ns transient) | –5 | V | ||
HB to SW | –0.3 | 6.5 | V | |
HB to SW (20 ns transient) | –5 | V | ||
HO, HOL to SW | –0.3 | HB + 0.3 | V | |
HO, HOL to SW (20 ns transient) | –5 | V | ||
LO, LOL to PGND | –0.3 | VCC + 0.3 | V | |
LO, LOL to PGND (20 ns transient) | –1.5 | V | ||
OSC, SS, COMP, RES, DEMB, RT, DITH | –0.3 | VDD + 0.3 | V | |
EN to PGND | –0.3 | 70 | V | |
VCC, VCCX, VDD, PG, FB | –0.3 | 6.5 | V | |
VOUT, CS | –0.3 | 15.5 | V | |
PGND to AGND | –0.3 | 0.3 | V | |
Operating junction temperature(2) | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |