JAJSCE2E August 2016 – January 2023 TUSB1046-DCI
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PCC(ACTIVE-USB) | Average active power USB Only | Link in U0 with GEN2 data transmission. EN, EQ cntrl pins = NC, k28.5 pattern at 10 Gbps, VID = 1000 mVPP ; CTL1 = L; CTL0 = H | 335 | mW | ||
PCC(ACTIVE-USB-DP1) | Average active power USB + 2 Lane DP | Link in U0 with GEN2 data transmission. EN, EQ cntrl pins = NC, k28.5 pattern at 10 Gbps, VID = 1000 mVPP; CTL1 = H; CTL0 = H | 634 | mW | ||
PCC(ACTIVE--DP) | Average active power 4 Lane DP Only | Four active DP lanes operating at 8.1Gbps; CTL1 = H; CTL0 = L; | 660 | mW | ||
PCC(NC-USB) | Average power with no connection | No GEN1 device is connected to TXP/TXN; CTL1 = L; CTL0 = H; | 2.4 | mW | ||
PCC(U2U3) | Average power in U2/U3 | Link in U2 or U3 USB Mode Only; CTL1 = L; CTL0 = H; | 3 | mW | ||
PCC(SHUTDOWN) | Device Shutdown | CTL1 = L; CTL0 = L; I2C_EN = 0; | 0.85 | mW |