JAJSCI3 September 2016 ISO5851-Q1
PRODUCTION DATA.
To ensure reliable operation at all data rates and supply voltages, a 0.1-μF bypass capacitor is recommended at input supply pin VCC1 and 1-μF bypass capacitor is recommended at output supply pin VCC2. The capacitors should be placed as close to the supply pins as possible. Recommended placement of capacitors needs to be
2-mm maximum from input and output power supply pin (VCC1 and VCC2).