JAJSCI4 September 2016 ISO5852S-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CLAMP | 7 | O | Miller clamp output |
DESAT | 2 | I | Desaturation voltage input |
FLT | 13 | O | Fault output, active-low during DESAT condition |
GND1 | 9 | — | Input ground |
16 | |||
GND2 | 3 | — | Gate drive common. Connect to IGBT emitter. |
IN+ | 10 | I | Non-inverting gate drive voltage control input |
IN– | 11 | I | Inverting gate drive voltage control input |
OUTH | 4 | O | Positive gate drive voltage output |
OUTL | 6 | O | Negative gate drive voltage output |
RDY | 12 | O | Power-good output, active high when both supplies are good. |
RST | 14 | I | Reset input, apply a low pulse to reset fault latch. |
VCC1 | 15 | — | Positive input supply (2.25-V to 5.5-V) |
VCC2 | 5 | — | Most positive output supply potential. |
VEE2 | 1 | — | Output negative supply. Connect to GND2 for unipolar supply application. |
8 |