JAJSCO0D November 2016 – August 2021 LM5170-Q1
PRODUCTION DATA
A dedicated comparator monitors the HV-Port voltage through a resistor divider. The divider consists of an internal 3-MegΩ pullup resistor between the VINX and OVPA pins, and an external pulldown resistor between the OVPA pin and AGND. When the OVPA pin voltage exceeds the 1.185-V threshold, both HOs and LOs are turned off. At the same time CSS is discharged, preparing for the restart through soft start when the OV alarm is removed. See Section 8.3.10 for details.