JAJSCQ2B November 2016 – June 2018 TPS54200 , TPS54201
PRODUCTION DATA.
The maximum target LED current at 100% PWM duty is 1.5 A, and the corresponding VREF is 200 mV. Using Equation 1, calculate the needed sense resistance at 133 mΩ. Pay close attention to the power consumption of the sense resistor in this design at 300 mW, and make sure the chosen resistor has enough margin in its power rating.