JAJSCQ2B November 2016 – June 2018 TPS54200 , TPS54201
PRODUCTION DATA.
For this design example, use the parameters in Table 3.
PARAMETER | VALUE |
---|---|
Input voltage range | 21.6 V to 26.4 V |
LED string forward voltage | 11.6-V stack |
Output voltage | 11.7 V |
LED current at 100% PWM duty cycle | 1 A |
LED current ripple | 30 mA or less |
Input voltage ripple | 400 mV or less |
PWM dimming range | 1% to 100%, 1.5 V, 250 Hz |