JAJSCY4D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 1 | 1 | 1 | 0 | 1 | 1 |
R/W | R/W | R/1W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:2 | Reserved | R/W | 0x00 | Reserved |
1 | SYNCBOUT1 | R/W | 0 | If the CMOS SYNC outputs are turned on, this bit will show the status of the JESD SYNCB1 signal |
0 | SYNCBOUT0 | R/W | 0 | If the CMOS SYNC outputs are turned on, this bit will show the status of the JESD SYNCB0 signal |