JAJSCY4D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
Parameter | Value |
---|---|
Operating bands | Band 1 (2110 MHz - 2170 MHz) and Band 3 (1805 MHz to 1880 MHz) |
Data rate (baseband) | 368.64 MHz |
Sampling frequency | 8847.36 MHz |
Interpolation | 24 |
JESD204B Interface configuration | L-M-F-S-Hd = 8-8-2-1-0 |