JAJSCY4D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 1 | 0 | 1 | 0 | 0 | 0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:12 | Reserved | R/W | 0x0 | Reserved |
11:8 | SYNCSEL_PAPAB | R/W | 0x0 | Select the sync for the PAP A and B. bit 0 = ‘0’ bit 1 = sysref bit 2 = sync_out from JESD bit 3 = mem_spi_sync |
7:4 | SYNCSEL_PAPCD | R/W | 0x0 | Select the sync for the PAP C and D. bit 0 = ‘0’ bit 1 = sysref bit 2 = sync_out from JESD bit 3 = mem_spi_sync |
3:2 | Reserved | R/W | 0b00 | Reserved |
1 | SPI_SYNC | R/W | 0 | This is used to generate the SPI_SYNC signal |
0 | Reserved | R/W | 0 | Reserved |