JAJSCY4D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 1 | 1 | 0 | 0 | 0 | 1 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:14 | Reserved | R/W | 00 | Reserved |
13 | SEL_EXTCLK_DIFFSE | R/W | 0 | Selects the external differential or single ended clock for DACCLK. 0 = differential 1 = single ended |
12 | PLL_RESET | R/W | 0 | When set the M divider; N divider and PFD are held reset |
11 | PLL_NDIVSYNC_ENA | R/W | 0 | When asserted; the SYSREF input is used to sync the N dividers of the PLL. |
10 | PLL_ENA | R/W | 0 | Enables the PLL output as the DAC clock when set; the clock provided at the DACCLKP/N is used as the PLL reference clock. When cleared; the PLL is bypassed and the clock provided at the DACCLKP/N pins is used as the DAC clock |
9 | PLL_CP_SLEEP | R/W | 1 | Must be set to '0' for proper PLL operation. 1 = Charge pump is put to sleep and can be driven by external source through the ATEST pins. |
8 | Reserved | R/W | 0 | Reserved |
7:3 | PLL_N_M1 | R/W | 00000 | Reference clock divider; divide by is N+1 |
2:0 | LOCKDET_ADJ | R/W | 000 | Adjusts the lock detector sensitivity. Upper bit isn't used: x00 - highest sensitivity x11 - lowest sensitivity |